IESNA:LM-63-2002
[TEST]P1056159
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H350D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]958
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
481.1 477.5 475.4 471.9 467.3 460.9 453.5 445 435.4 424.8
413.1 400.4 386.9 373.1 358.2 343 327.4 311.5 294.9 277.9
259.8 242.5 224.8 207.1 189 171 152.6 133.1 114.7 97.3
78.6 61.9 46 31.2 17.7 6.4 0
481.1 483.2 480.7 475.4 468 459.1 448.5 436.8 424.4 410.6
396.1 380.5 364.3 347.6 330.3 312.2 294.2 275.8 257.4 238.6
219.8 200.7 182 163.2 144.8 126.7 109 92 75 59.5
47.8 37.5 28 19.5 12 5.7 0
481.1 479 474.4 465.5 454.9 443.2 429.4 414.2 397.9 380.2
361.8 342 321.8 301.3 280.7 259.8 239.7 219.8 200.7 181.2
162.8 145.1 127.8 111.9 95.6 83.5 73.3 64.1 54.9 46.4
38.2 30.8 23.7 17 11 5.3 0
481.1 479.7 471.9 460.9 448.2 433.6 417.7 399.3 378.8 357.5
335.6 313.3 291 268.7 246.7 225.5 204.3 184.4 166 148.7
131.7 115 103 93.5 83.5 74 65.1 57.3 49.6 42.1
35 28.7 21.9 15.9 10.3 4.6 0
481.1 480.4 474 463 449.2 434.4 416.3 396.5 375.6 352.9
329.2 305.1 282.5 259.8 237.9 216.3 196.8 177.7 159.7 142.7
125.3 111.9 101.6 92 82.1 73.3 64.8 57 49.6 42.1
35.4 28.7 22.3 15.9 10.3 5 0
